Select a different country or region to see content for your location.
United States
03:40:26 GMT+0000 (Coordinated Universal Time)

Technical data
d | Tr440x5 | Thread |
D | 565 mm | Outer Diameter |
B | 75 mm | Width |
b | 63 mm | Width press ring |
D1 | 519 mm | |
d1 | 442 mm | |
s | 17 mm | Stroke, max. |
424,6 cm² | Piston surface | |
400 bar | Pressure, max. | |
1.699 kN | Drive-up force, max. | |
≈m | 58,4 kg | Weight |
Additional information
1 pc. Hydraulic nut, 3 pcs. Clamping screws, 1 pc. Screw plug, 1 pc. Connection nipple, 3 pcs. to 5 pcs. Threaded pins, 1 pc. Hand lever, 1 pc. Replacement seal set, 1 pc. User manual | Delivery scope |
Downloads:
Your current product variant
Series | E | Metric fine pitch thread/trapezoid thread |