Select a different country or region to see content for your location.
United States
04:58:51 GMT+0000 (Coordinated Universal Time)

Technical data
d | 239,827 mm | Thread nominal diameter |
237,076 mm | Thread flank diameter | |
UN | Thread type | |
6 | Number of thread convolutions per inch | |
D | 330 mm | Outer Diameter |
B | 53 mm | Width |
b | 44 mm | Width press ring |
D1 | 296 mm | |
d1 | 242 mm | |
s | 10 mm | Stroke, max. |
165,3 cm² | Piston surface | |
500 bar | Pressure, max. | |
827 kN | Drive-up force, max. | |
≈m | 17 kg | Weight |
Additional information
1 pc. Hydraulic nut, 3 pcs. Clamping screws, 1 pc. Screw plug, 1 pc. Connection nipple, 3 pcs. to 5 pcs. Threaded pins, 1 pc. Hand lever, 1 pc. Replacement seal set, 1 pc. User manual | Delivery scope |
Downloads:
Your current product variant
Series | E-INCH | Inch thread by UN/ACME standard |