Select a different country or region to see content for your location.
United States
00:28:39 GMT+0000 (Coordinated Universal Time)

Technical data
D1 | 8 mm | Hose diameter 1) (2x) |
D2 | 8 mm | Hose diameter 2) |
L | 38 mm | |
A | 14,5 mm | |
H | 28,5 mm | |
B | 14 mm | |
≈m | 0,05 kg | Weight |
Downloads:


All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch
Lubricators
Recently viewed products

Wait to see recently viewed products