Select a different country or region to see content for your location.
United States
20:23:53 GMT+0000 (Coordinated Universal Time)

Technical data
Suitable for drag chain use, unfilled, transparent | Type | |
D1 | 6 mm | Diameter |
D2 | 3 mm | Diameter |
L | 5 m | Length |
Rmin | 40 mm | Minimum bending radius |
PA12 | Material | |
top | -20 °C ... +80 °C | Operating temperature |
≈m | 0,11 kg | Weight |
Downloads: