Select a different country or region to see content for your location.
United States
16:31:30 GMT+0000 (Coordinated Universal Time)


KR5202-2RS
Stud type track roller
Stud type track rollers KR52..-2RS, double row, lip seals on both sides
Replaces
KR 5202 NPPU
Preferred product

Main Dimensions & Performance Data
D | 40 mm | Outside diameter |
d1 | 16 mm | Fit diameter of roller stud / stud |
B | 53,2 mm | Width |
Cr w | 9.900 N | Basic dynamic load rating, radial |
C0r w | 6.400 N | Basic static load rating, radial |
Cur w | 325 N | Fatigue load limit, radial |
nD G | 7.000 1/min | Speed on permanent grease lubrication |
≈m | 0,19 kg | Weight |
Dimensions
B1 max | 17 mm | Maximum witdh of thrust washer |
B2 | 36,5 mm | Bolt/stud length effectively |
C | 15,9 mm | Width, outer ring |
C1 | 0,8 mm | Protrusion outer ring to thrust washer |
d2 | 20 mm | Stop diameter of thrust washer |
rmin | 0,6 mm | Minimum chamfer dimension |
G | M16X1,5 | Thread |
IG | 19 mm | Thread length |
W | 8 mm | Width of flats |
R | 500 mm | Radius of outer ring outside profile |
Additional information
MA | 70 Nm | Tightening torque nut |
Downloads:
Your current product variant
Sealing | 2RS | Lip seal on both sides, with axial sealing action |
Outer Ring profile | R500 | R500 |
Relubrication feature | Without | Without |
Assembling aid head | I6 | Hexagon socket |
Characteristics
Recently viewed products