Select a different country or region to see content for your location.
United States
10:33:15 GMT+0000 (Coordinated Universal Time)


RSTO5-TV
Yoke type track roller
Yoke type track rollers RSTO, without axial guidance, outer ring without ribs
Replaces
RSTO 5 TN, RSTO5TN
Preferred product

Main Dimensions & Performance Data
D | 16 mm | Outside diameter |
Fw | 7 mm | Under roller diameter |
C | 7,8 mm | Width, outer ring |
Cr w | 2.550 N | Basic dynamic load rating, radial |
C0r w | 2.650 N | Basic static load rating, radial |
Cur w | 335 N | Fatigue load limit, radial |
nD G | 16.000 1/min | Speed on permanent grease lubrication |
≈m | 8,15 g | Weight |
Dimensions
E | 10 mm | Raceway diameter outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products