Select a different country or region to see content for your location.
United States
23:40:29 GMT+0000 (Coordinated Universal Time)


NUTR1542
Yoke type track roller
Yoke type track rollers NUTR, full complement cylindrical roller set, with axial guidance, labyrinth seals on both sides
Preferred product

Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 42 mm | Outside diameter |
B | 19 mm | Width of the bearing |
Cr w | 18.700 N | Basic dynamic load rating, radial |
C0r w | 24.200 N | Basic static load rating, radial |
Cur w | 3.200 N | Fatigue load limit, radial |
nD G | 6.500 1/min | Speed on permanent grease lubrication |
F0r per | 24.200 N | Permissible static load, radial |
Fr per | 24.200 N | Permissible dynamic load outer ring, radial |
≈m | 0,159 kg | Weight |
Dimensions
C | 18 mm | Width, outer ring |
d2 | 20 mm | Stop diameter of thrust washer |
rmin | 0,6 mm | Minimum chamfer dimension |
r1 min | 0,3 mm | Minimum chamfer dimension |
Downloads:
Your current product variant
Sealing | 2LB | Labyrinth seals on both sides |
Outer Ring profile | IOP | Optimized INA-profile |
Relubrication feature | IR | Via inner ring |