Select a different country or region to see content for your location.
United States
15:51:21 GMT+0000 (Coordinated Universal Time)


NATR10-PP
Yoke type track roller
Yoke type track rollers NATR..-PP, with axial guidance, axial plain washers on both sides
Preferred product
Product information

Main Dimensions & Performance Data
d | 10 mm | Bore diameter |
D | 30 mm | Outside diameter |
B | 15 mm | Width, inner ring |
Cr w | 6.800 N | Basic dynamic load rating, radial |
C0r w | 8.700 N | Basic static load rating, radial |
Cur w | 1.240 N | Fatigue load limit, radial |
nD G | 5.500 1/min | Speed on permanent grease lubrication |
F0r per | 8.700 N | Permissible static load, radial |
Fr per | 8.700 N | Permissible dynamic load outer ring, radial |
≈m | 59,758 g | Weight |
Dimensions
C | 14 mm | Width, outer ring |
d2 | 23 mm | Outside diameter of thrust washer |
rmin | 0,6 mm | Minimum chamfer dimension |
Downloads:
Your current product variant
Sealing | PP | Three-stage sealing by plastic axial plain washer on both sides |
Outer Ring profile | IOP | Optimized INA-profile |
Relubrication feature | IR | Via inner ring |
Characteristics