Select a different country or region to see content for your location.
United States
18:59:04 GMT+0000 (Coordinated Universal Time)
222S.508
Spherical Roller Bearing
Spherical roller bearings 222S, split spherical roller bearings, with inch size bearing bore
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 139,7 mm | Bore diameter |
D | 290 mm | Outside diameter |
C | 80 mm | Width, outer ring |
Cr | 850.000 N | Basic dynamic load rating, radial |
C0r | 1.190.000 N | Basic static load rating, radial |
Cur | 86.000 N | Fatigue load limit, radial |
nG | 1.020 1/min | Limiting speed |
Fa max | 22.200 N | Maximum axial load |
≈m | 31,9 kg | Weight |
Mounting dimensions
Mi | 69 Nm | Tightening torque clamping screw |
Ma | 35 Nm | Tightening torque clamping screw |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
B | 124 mm | Width, inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,25 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,69 | Dynamic axial load factor |
Y2 | 4 | Dynamic axial load factor |
Y0 | 2,63 | Static axial load factor |
Additional information
22232K | Bearing designation | |
H3132X508 | Adapter sleeve | |
SNV290 | Housing |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.