Select a different country or region to see content for your location.
United States
02:24:24 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
D | 30 mm | Outside diameter |
B | 13 mm | Width |
Cr | 12.400 N | Basic dynamic load rating, radial |
C0r | 14.600 N | Basic static load rating, radial |
Cur | 2.650 N | Fatigue load limit, radial |
nG | 20.000 1/min | Limiting speed |
nG Grease | 12.000 1/min | Limiting speed for grease lubrication |
nϑr | 10.200 1/min | Reference speed |
≈m | 38,5 g | Weight |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
F | 22 mm | Raceway diameter inner ring |
s | 0,5 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |