Select a different country or region to see content for your location.
United States
21:56:13 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
Fw | 12,7 mm | Under roller diameter |
D | 19,05 mm | Outside diameter |
C | 12,7 mm | Width |
Cr | 8.500 N | Basic dynamic load rating, radial |
C0r | 9.400 N | Basic static load rating, radial |
nG | 18.600 1/min | Limiting speed |
≈m | 10,72 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |

