Select a different country or region to see content for your location.
United States
15:00:46 GMT+0000 (Coordinated Universal Time)


HN0808
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HN, full complement needle roller set
Replaces
HN 0808
Preferred product

Main Dimensions & Performance Data
Fw | 8 mm | Under roller diameter |
D | 12 mm | Outside diameter |
C | 8 mm | Width, outer ring |
Cr | 5.000 N | Basic dynamic load rating, radial |
C0r | 6.700 N | Basic static load rating, radial |
Cur | 880 N | Fatigue load limit, radial |
nG Grease | 12.700 1/min | Limiting speed for grease lubrication |
nϑr | 18.000 1/min | Reference speed |
≈m | 3,1 g | Weight |
Dimensions
rmin | 0,4 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |