Select a different country or region to see content for your location.
United States
20:42:01 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
Fw | 44,45 mm | Under roller diameter |
D | 53,975 mm | Outside diameter |
C | 25,4 mm | Width, outer ring |
Cr | 41.000 N | Basic dynamic load rating, radial |
C0r | 76.000 N | Basic static load rating, radial |
nG | 5.800 1/min | Limiting speed |
≈m | 111,6 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |