Select a different country or region to see content for your location.
United States
19:39:58 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
F | 75 mm | Raceway diameter inner ring |
B | 28 mm | Width |
-0,01 mm | Raceway diameter upper tolerance | |
-0,021 mm | Raceway diameter lower tolerance | |
rmin | 1,1 mm | Minimum chamfer dimension |
≈m | 0,233 kg | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |