Select a different country or region to see content for your location.
United States
21:34:32 GMT+0000 (Coordinated Universal Time)


6408-C-C3
Deep groove ball bearing
Deep groove ball bearing 64..-C, single row, Generation C, steel sheet metal cage
Preferred product


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 27 mm | Width |
Cr | 68.000 N | Basic dynamic load rating, radial |
C0r | 38.000 N | Basic static load rating, radial |
Cur | 2.650 N | Fatigue load limit, radial |
nG | 9.500 1/min | Limiting speed |
nϑr | 7.700 1/min | Reference speed |
≈m | 1,176 kg | Weight |
Mounting dimensions
da min | 53 mm | Minimum diameter shaft shoulder |
Da max | 97 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 92,1 mm | Shoulder diameter outer ring |
D2 | 95,22 mm | Caliber diameter outer ring |
d1 | 68,64 mm | Shoulder diameter inner ring |
d2 | 66,74 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 13,1 | Calculation factor |
Your current product variant
Changed internal design | C | GenerationC |
Sealing | Without | Not sealed |
Cage | JN | Steel sheet metal |
Dimensional / heat stabilization | S0 | Rings dimensional stabilized up to 150° |
Lubricant | Without | Bearing not greased |
Bore type | Z | Cylindrical |
Characteristics