Select a different country or region to see content for your location.
United States
02:24:23 GMT+0000 (Coordinated Universal Time)


61864-M
Deep groove ball bearing
Deep groove ball bearing 618..-M, single row, solid brass cage
Replaces
61864M
Preferred product


Main Dimensions & Performance Data
d | 320 mm | Bore diameter |
D | 400 mm | Outside diameter |
B | 38 mm | Width |
Cr | 154.000 N | Basic dynamic load rating, radial |
C0r | 213.000 N | Basic static load rating, radial |
Cur | 6.500 N | Fatigue load limit, radial |
nG | 2.750 1/min | Limiting speed |
nϑr | 1.710 1/min | Reference speed |
≈m | 11,2 kg | Weight |
Mounting dimensions
da min | 330,2 mm | Minimum diameter shaft shoulder |
Da max | 389,8 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 373,75 mm | Shoulder diameter outer ring |
d1 | 346,95 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 16 | Calculation factor |