Select a different country or region to see content for your location.
United States
23:04:09 GMT+0000 (Coordinated Universal Time)


3820-BB-2RS-TVH
Angular contact ball bearing
Angular contact ball bearing 38..-B-2RS-TVH, double row, seals, plastic cage
Preferred product


Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
D | 125 mm | Outside diameter |
B | 19 mm | Width |
Cr | 28.000 N | Basic dynamic load rating, radial |
C0r | 39.000 N | Basic static load rating, radial |
Cur | 2.120 N | Fatigue load limit, radial |
nG | 2.470 1/min | Limiting speed |
≈m | 0,458 kg | Weight |
Mounting dimensions
da min | 104,6 mm | Minimum diameter shaft shoulder |
Da max | 120,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 117,9 mm | Shoulder diameter outer ring |
D2 | 118,5 mm | Caliber diameter outer ring |
d1 | 109,54 mm | Shoulder diameter inner ring |
d2 | 107,3 mm | Caliber diamter inner ring |
a | 60,2 mm | Distance between the apexes of the pressure cones |
α | 25 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |