Select a different country or region to see content for your location.
United States
12:14:09 GMT+0000 (Coordinated Universal Time)



3203-BD-XL-2Z-TVH-C3
Angular contact ball bearing
Angular contact ball bearing 32..-BD-XL-2Z-TVH, double row, X-life, shields, plastic cage
Replaces
3203-B-2Z-TVH-C3, 3203-BD-2Z-TVH-C3
Preferred product
Product information


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
D | 40 mm | Outside diameter |
B | 17,5 mm | Width |
Cr | 15.500 N | Basic dynamic load rating, radial |
C0r | 9.500 N | Basic static load rating, radial |
Cur | 660 N | Fatigue load limit, radial |
nG | 14.600 1/min | Limiting speed |
nϑr | 16.600 1/min | Reference speed |
≈m | 0,094 kg | Weight |
Mounting dimensions
da min | 21,2 mm | Minimum diameter shaft shoulder |
Da max | 35,8 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 33,94 mm | Shoulder diameter outer ring |
D2 | 36,09 mm | Caliber diameter outer ring |
d1 | 25,8 mm | Shoulder diameter inner ring |
d2 | 24,43 mm | Caliber diamter inner ring |
a | 23,5 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Recently viewed products