Select a different country or region to see content for your location.
United States
13:08:32 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d1 | 280 mm | Bore diameter |
d2 | 362 mm | Outside diameter |
s | 3 mm | Thickness |
≈m | 0,69 kg | Weight |
Mounting dimensions
d3 | 320 mm | Plant diameter outside |
b2 | 28 mm | Distance lug |
M | 273 mm | Distance lug |
b1 | 24 mm | Width lock washer tab |
Additional information
100 | Counted quantity |
Downloads: