Select a different country or region to see content for your location.
United States
02:06:40 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Main Dimensions & Performance Data
d1 | 4 in | bore diameter (Inch) |
G | 4,325 | Thread |
12 | Threads per inch | |
B1 | 3 3/16 in | sleeve length (Inch) |
d2 | 5 11/16 in | Outside diameter nut (Inch) |
≈m | 2,932 lbs | Weight |
Dimensions
d | 4 5/16 in | Bore diameter bearing (Inch) |
B2 | 3 11/16 in | Width nut and lock (Inch) |
Additional information
AN-22 | Locknut | |
W-22 | Fuse | |
1:12 | Taper |
Downloads: