Select a different country or region to see content for your location.
United States
23:40:24 GMT+0000 (Coordinated Universal Time)


WS89315
Shaft locating washer
Axial cylindrical roller bearings 893, single direction, comprising K893, GS, WS

Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
d1 | 135 mm | Lip diameter shaft washer |
B | 12,5 mm | Height shaft washer |
≈m | 0,96 kg | Weight |
Mounting dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
Downloads: