Select a different country or region to see content for your location.
United States
08:32:20 GMT+0000 (Coordinated Universal Time)


GS81217
Housing locating washer
Axial cylindrical roller bearings 874, single direction, comprising K874, GS, WS
Preferred product

Main Dimensions & Performance Data
D | 125 mm | Outside diameter |
D1 | 88 mm | Bore diameter Housing washer |
B | 9,5 mm | Width outer ring |
≈m | 470,7 g | Weight |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
Downloads: