Select a different country or region to see content for your location.
United States
23:40:42 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | M45x1,5 | Thread |
d2 | 65 mm | Outerside diameter |
B | 10 mm | Width |
≈m | 131 g | Weight |
Mounting dimensions
d1 | 56 mm | Chamfer diameter |
b | 6 mm | Width retaining slot |
A^a | 60 mm | Groove base distance |
Additional information
F | 77.000 N | Axial load capacity, static |
MB9 | Fuse | |
30 ° | Chamfer angle |
Downloads: