Select a different country or region to see content for your location.
United States
19:59:41 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | M180x3 | Thread |
d2 | 230 mm | Outerside diameter |
B | 27 mm | Width |
≈m | 3,173 kg | Weight |
Mounting dimensions
d1 | 203 mm | Chamfer diameter |
b | 18 mm | Width retaining slot |
h | 8 mm | Hight retaining slot |
Additional information
F | 780.000 N | Axial load capacity, static |
MB36 | Fuse | |
30 ° | Chamfer angle |
Downloads: