Select a different country or region to see content for your location.
United States
02:33:46 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | M55x2 | Thread |
d2 | 75 mm | Outerside diameter |
B | 11 mm | Width |
≈m | 176 g | Weight |
Mounting dimensions
d1 | 67 mm | Chamfer diameter |
b | 7 mm | Width retaining slot |
A^a | 69 mm | Groove base distance |
Additional information
F | 87.000 N | Axial load capacity, static |
MB11 | Fuse | |
30 ° | Chamfer angle |
Downloads: