Select a different country or region to see content for your location.
United States
00:36:42 GMT+0000 (Coordinated Universal Time)


LFS32-M
Guideway
hollow section profile, with fixing slots, with two raceway shafts; corrosion-resistant design possible
Product information




Main Dimensions & Performance Data
h | 66,5 mm | Height |
b | 32 mm | Width |
lmax | 8.000 mm | Length maximum 1 |
ly | 1.000.234 mm⁴ | Second moment of area |
lz | 762.105 mm⁴ | Second moment of area |
LFQ | 2.206 mm² | Cross-sectional area 2 |
Wy | 26.672 mm³ | Wider resistance torque |
Wz | 20.707 mm³ | Wider resistance torque |
Dimensions
a2 | 26 mm | Distance |
b1 | 75 mm | Width |
b5 | 10,2 mm | Width |
dLW | 6 mm | Diameter |
eZ | 36,8 mm | Distance |
h2 | 25 mm | Height |
h4 | 61 mm | Height |
h7 | 47 mm | Height |
t6 | 43 mm | Depth |
t7 | 1,6 mm | Depth |
Footnotes
1

2




Downloads:
Your current product variant
Size code | 32 | |
Design | M | Hollow section profile, with fixing slots |