Select a different country or region to see content for your location.
United States
23:05:56 GMT+0000 (Coordinated Universal Time)


LFKL52-EE-SF
Carriage
compact carriage, wide, long design, clearance-free; corrosion-resistant design possible
Preferred product

LFKL with LFS (-C, -CE, -CEE, -E, -EE, -N, -NZZ)








Main Dimensions & Performance Data
H1 | 53,8 mm | |
B | 155 mm | |
L | 205 mm | |
≈m | 4,3 kg | Weight |
Mounting dimensions
G4 | M12 | |
H | 60,4 mm | Total height of carriage and rail at LFS, -C, -CE, -CEE, -E, -EE, -N, -NZZ |
H | 44,3 mm | Total height of carriage and rail at LFS..-F, -FE |
H | 125 mm | Total height of carriage and rail at LFS..-M 1 |
H2 | 35,2 mm | |
H2 Tol | 0,3 | |
H2 Tol | 0 | |
H3 | 24 mm | |
JB | 115 mm | |
JB Tol | 0,2 | |
JB Tol | -0,2 | |
JB1 | 95,2 mm | |
JL1 | 120 mm | |
JL2 | 140 mm | |
JL2 Tol | 0,2 | |
JL2 Tol | -0,2 | |
K2 | 10 mm |
Main dimensions
MA | 70 Nm | Tightening torque (standard version) |
MA | 39 Nm | Tightening torque (corrosion-resistant version) 2 |
Cy | 20.000 N | Basic dynamic load rating in y-direction 3 |
C0y | 10.000 N | Basic static load rating in y-direction 3 |
Cz | 32.400 N | Basic dynamic load rating in z-direction 3 |
C0z | 18.200 N | Basic static load rating in z-direction 3 |
M0x | 215 Nm | Static moment about X-axis |
M0y | 1.100 Nm | Static moment about Y-axis |
M0z | 620 Nm | Static moment about Z-axis |
Related products
LFR | LFR5301-10-2Z | Used track roller 4 |
LFS | LFS52-EE | Guide rail 5 |
Footnotes
1
The guideway LFS..-M can only be combined with carriages with adjustable clearance. If SF and LFCL carriages are to be used, please contact us in advance.
2

3
The basic load ratings are not valid for design -RB.
4

5

Downloads:
Your current product variant
Size code | 52 | |
Setting | SF | Clearance-free |
Carriage design | EE | Wide, long design |