Select a different country or region to see content for your location.
United States
05:28:54 GMT+0000 (Coordinated Universal Time)


RUS85280
Linear recirculating roller bearing unit
Linear roller bearings with spacer elements RUS..
Product information



Main Dimensions & Performance Data
Ltot | 301 mm | Total length |
L | 280,1 mm | |
B | 104 mm | Width |
H | 85 mm | Height |
C | 840.000 N | Basic dynamic load rating |
C0 | 1.324.000 N | Basic static load rating |
≈m | 10,17 kg | Weight |
Mounting dimensions
L1 | 184,6 mm | Mounting dimension |
JB | 82,5 mm | Mounting dimension |
JL | 101,5 mm | |
H1 | 0,5 mm | |
LW | 40 mm | |
A3 | 33 mm | |
H4 | 73,3 mm | |
T5 | 30,2 mm | |
G1 | M14 | Fixing screws top (DIN ISO 4762-12.9) |
G1 MA | 229 Nm | Tightening torrque fixing screws |
K3 | M10 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA max | 83 Nm | Tightening torque fixing screws 1 |
D2 | 11,8 mm | |
LS | 303 mm | |
A4 | 45 mm | |
M8x1 | Lubrication connection DIN3405-A | |
6 mm |
Related products
VUS85280 | Adjustment gib | |
UFK11518, UFB140185 | Suitable Guide rail |
Footnotes
1

Downloads:
Your current product variant
Size code | 85280 |