Select a different country or region to see content for your location.
United States
07:54:09 GMT+0000 (Coordinated Universal Time)


RUS19105-KS
Linear recirculating roller bearing unit
Linear roller bearings with spacer elements, with end face lubrication connectors RUS..
Preferred product
Product information




Main Dimensions & Performance Data
Ltot | 117,1 mm | Total length |
B | 27 mm | Width |
H | 19 mm | Height |
C | 68.000 N | Basic dynamic load rating |
C0 | 123.000 N | Basic static load rating |
≈m | 0,323 kg | Weight |
Mounting dimensions
L1 | 79 mm | Mounting dimension |
JB | 20,6 mm | Mounting dimension |
JL | 50 mm | |
H1 | 0,2 mm | |
L4 | 85 mm | Minimum support length 1 |
LW | 10 mm | |
H4 | 15,2 mm | |
T5 | 6,2 mm | |
G1 | M4 | Fixing screws top (DIN ISO 4762-12.9) |
G1 MA | 5 Nm | Tightening torrque fixing screws |
K3 | M3 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA max | 1,8 Nm | Tightening torque fixing screws 2 |
D2 | 3,5 mm | |
LS | 111,5 mm | |
A4 | 9,8 mm | |
M6 | Lubrication connection DIN3405-A | |
6 mm |
Related products
VUS19105-A | Adjustment gib | |
UG6628, UGN6628, UZ6628, UZN6628, UFK3210, UFB4710 | Suitable Guide rail |
Footnotes
1
Minimum support length.
2
The stated torques represent maximum values for the secure transmission of forces in vibration-free, quasistatic applications (S0 = 1). We recommend that the tightening torques for the screw connection of the adjacent construction should be determined at the customer under the conditions specific to the application and operation, observing the information in VDI Guideline 2230 Part 1 (2015) and the information in this description.
Downloads:
Your current product variant
Suffix | KS | With end face lubrication connectors |
Size code | 19105 |