Select a different country or region to see content for your location.
United States
09:02:27 GMT+0000 (Coordinated Universal Time)



KWSE30
Recirculating ball bearing carriage
Standard carriage for six-row linear recirculating ball bearing and guideway assembly






Main Dimensions & Performance Data
H | 42 mm | Height system |
B | 90 mm | Width carriage |
L | 91,6 mm | Overall length carriage |
I C | 40.000 N | Dynamic load rating, load direction I: compressive load |
I C0 | 80.000 N | Static load rating, load direction I: compressive load |
II C | 37.800 N | Dynamic load rating, load direction II: tensile load |
II C0 | 60.000 N | Static load rating, load direction II: tensile load |
III C | 40.000 N | Dynamic load rating; basic dynamic load rating, Load direction III: lateral load |
III C0 | 62.000 N | Static load rating, Load direction III: lateral load |
≈m | 1,2 kg | Weight |
Mounting dimensions
A1 | 31 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 72 mm | |
b | 28 mm | Width rail |
A2 | 9 mm | Distance from locating edge to hole |
L1 | 67,6 mm | |
JL | 52 mm | |
JLZ | 44 mm | |
H1 | 5,4 mm | Free space, system dimension |
H4 | 13,2 mm | |
H5 | 6 mm | |
T5 | 12 mm | Thread depth |
T6 | 10 mm | |
G2 | M10 | Fixing screws below (DIN ISO 4762-12.9) |
G2 MA | 41 Nm | Maximum tightening torque |
K3 | M8 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 41 Nm | Maximum tightening torque |
K6 | M8 | Fixing screws below (DIN ISO 4762-12.9) |
K6 MA | 24 Nm | Maximum tightening torque |
D2 | 8,6 mm | |
N2 | 4,5 mm | Max. diameter of lubrication hole in adjacent construction |
JL5 | 12,8 mm | Position lubrication connector |
A3 | 6,5 mm | Position lubrication connector |
t A3 | 7 mm | Maximum permissible screw depth for lubrication connectors |
O | 4,5x1,5 | O-Ring DIN 3771 |
M0X | 1.350 Nm | Moment |
M0Y | 800 Nm | Moment |
M0Z | 710 Nm | Moment |
Additional information
VMKB_065 | KWSE | Material name |
Downloads:
Your current product variant
Size code | 30 |