Select a different country or region to see content for your location.
United States
14:50:13 GMT+0000 (Coordinated Universal Time)


KUVE15-W
Ball monorail guidance system
Carriages KWVE..-W, wide carriage for linear recirculating ball bearing and guideway assembly






Main dimensions
lmax | 2.890 mm | Max length single piece guideway 1 |
H | 21 mm | Height system |
B | 68 mm | Width carriage |
L | 55,6 mm | Overall length carriage |
Technical data
C | 7.200 N | Dynamic load rating 2 |
C0 | 14.500 N | Static load rating 2 |
M0x | 332 Nm | Static moment rating about X axis |
M0y | 100 Nm | Static moment rating about Y axis |
M0z | 100 Nm | Static moment rating about Z axis |
Mounting dimensions
A1 | 15,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 60 mm | |
jB | 22 mm | |
b | 37 mm | Width rail |
a5 | 7,5 mm | Distance |
A2 | 4 mm | Distance from locating edge to hole |
L1 | 39,8 mm | |
JL | 29 mm | |
jL | 50 mm | |
aL min | 20 mm | 3 |
aL max | 44 mm | 3 |
aR min | 20 mm | 3 |
aR max | 44 mm | 3 |
H1 | 2,1 mm | Free space, system dimension |
H4 | 7,7 mm | |
H5 | 4,5 mm | |
T5 | 7 mm | Thread depth |
T6 | 4,8 mm | |
h | 12,9 mm | |
h1 | 6 mm | |
G2 | M5 | Fixing screws |
G2 MA | 5,8 Nm | Maximum tightening torque 4 |
K1 | M4 | Fixing screws |
K1 MA | 5 Nm | Maximum tightening torque 4 |
K3 | M4 | Fixing screws |
K3 MA | 5 Nm | Maximum tightening torque 4 |
K6 | M4 | Fixing screws |
K6 MA | 2 Nm | Maximum tightening torque |
d1 | 4,6 mm | |
D2 | 4,5 mm | |
A3 | 3,6 mm | |
G3 | M3 | |
t G3 | 4 mm | 5 |
Related products
KWVE15-W | Compatible with the following carriage | |
TKVD15-W | Suitable Guide Rail |
Footnotes
1

2

3

4

5

Downloads:
Your current product variant
Size code | 15 | |
Carriage design | W | Wide carriage and wide guideway |