Select a different country or region to see content for your location.
United States
09:47:55 GMT+0000 (Coordinated Universal Time)


TKVD35-ADE
Profile rail
Guideways for four-row linear recirculating ball bearing and guideway assembly, with slot covering strip, TKVD..-ADE
Product information


TKVD..-ADE



Retaining ring, retaining screw and covering strip

Metric
Imperial
Main Dimensions & Performance Data
h | 27 mm | Height |
b | 34 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 5,7 kg/m | Weight |
Mounting dimensions
K1 | M8 | Thread |
K1 MA | 41 Nm | Tightening torque 1 |
d1 | 9 mm | Bore diameter |
Dimensions
lmax | 6.000 mm | Max length single piece guideway 2 |
aL max | 71 mm | Distance 3 |
aL min | 20 mm | Distance 3 |
aR max | 71 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
jL | 80 mm | Increment |
h1 | 14,5 mm | Length |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Distance Distance |
h2 | 1,1 mm | Depth |
b1 | 17 mm | Width |
dADE | 3,9 mm | Bore diameter |
s | 0,6 mm | Thickness |
Additional information
KWVE35-B.. | Usable carriage(s) | |
KUVE35-B.. | Usable linear systems |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 35 | |
Length | ~6000 | |
Guideway design | ADE | For stainless steel cover strip, reusable, can be slid into place |