Select a different country or region to see content for your location.
United States
04:49:30 GMT+0000 (Coordinated Universal Time)


KWVE15-W
Recirculating ball bearing carriage
Carriages KWVE..-W, wide carriage for linear recirculating ball bearing and guideway assembly






Main Dimensions & Performance Data
H | 21 mm | Height system |
B | 68 mm | Width carriage |
L | 55,6 mm | Overall length carriage |
C | 7.200 N | Dynamic load rating 1 |
C0 | 14.500 N | Static load rating 1 |
M0x | 332 Nm | Static moment rating about X axis |
M0y | 100 Nm | Static moment rating about Y axis |
M0z | 100 Nm | Static moment rating about Z axis |
≈m | 0,27 kg | Weight |
Mounting dimensions
A1 | 15,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 60 mm | |
b | 37 mm | Width rail |
A2 | 4 mm | Distance from locating edge to hole |
L1 | 39,8 mm | |
JL | 29 mm | |
H1 | 2,1 mm | Free space, system dimension |
H4 | 7,7 mm | |
H5 | 4,5 mm | |
T5 | 7 mm | Thread depth |
T6 | 4,8 mm | |
G2 | M5 | Fixing screws above (DIN ISO 4762-12.9) |
G2 MA | 5,8 Nm | Maximum tightening torque 2 |
K3 | M4 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 5 Nm | Maximum tightening torque 2 |
K6 | M4 | Fixing screws below (DIN 7984-8.8) |
K6 MA | 2 Nm | Maximum tightening torque 2 |
D2 | 4,5 mm | |
A3 | 3,6 mm | Position lubrication connector |
G3 | M3 | Lubrication connector |
t G3 | 4 mm | Maximum permissible screw depth for lubrication connectors |
Additional information
VMKB_065 | KWVE | Material name |
Footnotes
1

2


Downloads:
Your current product variant
Size code | 15 | |
Version | Version | |
Carriage design | W | Wide carriage and wide guideway |
Recently viewed products