Select a different country or region to see content for your location.
United States
05:33:29 GMT+0000 (Coordinated Universal Time)


KN40-B-PP
Linear ball bearing
Linear ball bearings KN..-B-PP, Lightweight range, closed design, sealed on all sides, with relubrication facility, adjustable angle
Preferred product



Main Dimensions & Performance Data
FW | 40 mm | Bore diameter of ball complement |
D | 62 mm | Outside diameter |
L | 80 mm | Length |
Cmin | 6.300 N | Load capacity dyn. 1 |
C0 min | 4.350 N | Load capacity stat. 1 |
Cmax | 6.700 N | Load capacity dyn. 1 |
C0 max | 5.600 N | Load capacity stat. 1 |
≈m | 0,374 kg | Weight |
Mounting dimensions
L2 | 60,3 mm | |
BL2 | 2,15 mm | |
DN | 59,4 mm | |
T4 | 2,2 mm | |
N4 | 3 mm | 2 |
b1 max | 3 mm | |
6 | Number of rows balls |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 40 | |
Seal | PP | Sealed |