Select a different country or region to see content for your location.
United States
10:47:13 GMT+0000 (Coordinated Universal Time)


KH14
Linear ball bearing
Linear ball bearings with preservative, not sealed, with relubrication facility
Preferred product


Main Dimensions & Performance Data
Fw | 14 mm | Diameter shaft |
D | 21 mm | Outer diameter |
L | 28 mm | Length |
Cmin | 690 N | Load capacity dyn. 1 |
C0 min | 520 N | Load capacity stat. 1 |
Cmax | 830 N | Load capacity dyn. 1 |
C0 max | 760 N | Load capacity stat. 1 |
≈m | 19,89 g | Weight |
Mounting dimensions
JL4 | 6 mm | |
N2 | 2,5 mm |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.

Downloads:
Your current product variant
Size code | 14 |


All
English

2014-02-26 | Katalog | WF 1 | Englisch