Select a different country or region to see content for your location.
United States
13:48:03 GMT+0000 (Coordinated Universal Time)


KBS30-PP-AS
Linear ball bearing
Linear ball bearings KBS..-PP-AS, machined range, adjustable, sealed on all sides, with relubrication facility, corrosion-resistant design possible
Preferred product


Main Dimensions & Performance Data
FW | 30 mm | Bore diameter of ball complement |
D | 47 mm | Outside diameter |
L | 68 mm | Length |
h12 | Tolerance | |
Cmin | 3.600 N | Load capacity dyn. 1 |
C0 min | 2.850 N | Load capacity stat. 1 |
Cmax | 3.800 N | Load capacity dyn. 1 |
C0 max | 3.600 N | Load capacity stat. 1 |
≈m | 0,297 kg | Weight |
Mounting dimensions
L2 | 51,7 mm | |
H13 | Tolerance | |
BL2 | 1,85 mm | 2 |
B3 | 1 mm | |
DN | 44,5 mm | |
N2 | 2,5 mm | |
χ | 64 ° | |
6 | Number of rows balls |
Footnotes
1

2


Downloads:
Your current product variant
Size code | 30 |

