Select a different country or region to see content for your location.
United States
16:56:58 GMT+0000 (Coordinated Universal Time)


KGHK50-B-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; sealed, greased, with relubrication facility; corrosion-resistant design possible






Main Dimensions & Performance Data
FW | 50 mm | Diameter of ball complement |
H | 92 mm | Height |
L | 70,2 mm | Length |
B | 103 mm | Width |
C | 6.800 N | Dynamic load rating 1 |
C0 | 6.300 N | Basic static load capacity 1 |
≈m | 1,3 kg | Weight |
Mounting dimensions
JB | 82 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B1 | 74 mm | |
A5 | 51,5 mm | |
H2 | 47 mm | Center height |
Tol H2 | +0,010 | Upper tolerance |
Tol H2 | -0,014 | Lower tolerance |
H4 | 62,3 mm | Mounting Dimension |
H5 | 10,9 mm | |
T5 | 26 mm | |
H6 | 46 mm | Mounting Dimension |
A3 | 28 mm | |
G2 | M12 | |
N1 | 10,5 mm | |
N3 | 20 mm | |
K5 | M10 | |
K8 | NIPA2 | Lubrication nipple |
Footnotes
1

Downloads:
Your current product variant
Size code | 50 | |
Version | B | |
Seal | PP | |
Relubrication feature | AS |