Select a different country or region to see content for your location.
United States
02:58:04 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
L | 190 mm | Flange width |
H | 305 mm | Height flange |
Cr | 88.000 N | Basic dynamic load rating, radial |
C0r | 64.000 N | Basic static load rating, radial |
Cur | 3.050 N | Fatigue load limit, radial |
≈m | 9,12 kg | Weight |
Mounting dimensions
J | 248 mm | Distance fixing bore |
N | 25 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 63 mm | Height housing |
A1 | 26 mm | Thickness of flange |
A2 | 36 mm | Distance raceway |
B | 48 mm | Width |
B1 | 82 mm | Locking collar total width |
d3 | 110 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
FL217 | Housing | |
UK217 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |