Select a different country or region to see content for your location.
United States
16:42:09 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
L | 160 mm | Flange width |
H | 265 mm | Height flange |
U | 75,4 mm | Total height unit |
Cr | 66.000 N | Basic dynamic load rating, radial |
C0r | 44.000 N | Basic static load rating, radial |
Cur | 2.300 N | Fatigue load limit, radial |
≈m | 5,24 kg | Weight |
Mounting dimensions
J | 216 mm | Distance fixing bore |
N | 23 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 54 mm | Height housing |
A1 | 24 mm | Thickness of flange |
A2 | 31 mm | Distance raceway |
B | 74,6 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
FL214 | Housing | |
UK214-OSE | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |