Select a different country or region to see content for your location.
United States
06:29:31 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 30,162 mm | Bore diameter |
L | 80 mm | Flange width |
H | 148 mm | Height flange |
U | 40,2 mm | Total height unit |
Cr | 20.700 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 590 N | Fatigue load limit, radial |
≈m | 0,87 kg | Weight |
Mounting dimensions
J | 117 mm | Distance fixing bore |
N | 16 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 31 mm | Height housing |
A1 | 14 mm | Thickness of flange |
A2 | 18 mm | Distance raceway |
B | 38,1 mm | Width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
FL206 | Housing | |
UC206-19 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |