Select a different country or region to see content for your location.
United States
23:10:13 GMT+0000 (Coordinated Universal Time)



RME70-XL
Flanged housing unit
Housing units RME, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
Preferred product


Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
H | 215 mm | Height flange |
B1 | 66 mm | Locking collar total width |
U | 44,5 mm | Total height unit |
Cr | 66.000 N | Basic dynamic load rating, radial |
C0r | 44.000 N | Basic static load rating, radial |
Cur | 2.300 N | Fatigue load limit, radial |
≈m | 5 kg | Weight |
Mounting dimensions
J | 177 mm | Pitch circle diameter (holes) |
N | 18 mm | Fixing bore |
Z | 150 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 4 | Number of screwing holes |
Dimensions
A | 32 mm | Height housing |
A1 | 18 mm | Thickness of flange |
S | 6 mm | Chamfer width |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
ME14 | Housing | |
GE70-XL-KRR-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |