Select a different country or region to see content for your location.
United States
03:55:05 GMT+0000 (Coordinated Universal Time)



PCFT30-XL
Flanged housing unit
Housing units PCFT, two-bolt flanged housing units, cast iron, eccentric locking collar, P seals
Replaces
PCFT30
Preferred product


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 80 mm | Flange width |
H | 142 mm | Height flange |
U | 40 mm | Total height unit |
Cr | 20.700 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 480 N | Fatigue load limit, radial |
≈m | 0,77 kg | Weight |
Mounting dimensions
J | 116,5 mm | Distance fixing bore |
N | 11,5 mm | Fixing bore |
n | 2 | Number of screwing holes |
Dimensions
A | 22,3 mm | Height housing |
A1 | 12 mm | Thickness of flange |
A2 | 13,3 mm | Distance raceway |
V | 80 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
d3 | 44 mm | Outside diameter locking collar |
Additional information
1 | Number of housings | |
CFT06 | Housing | |
GRAE30-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |