Select a different country or region to see content for your location.
United States
23:08:10 GMT+0000 (Coordinated Universal Time)


UKP210
Plummer block housing unit
Plummer block housing units UKP, cast iron housing, with long base, radial insert ball bearing with adapter sleeve, RSR seals
Preferred product


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
L | 206 mm | Length total |
H2 | 114 mm | Height |
≈m | 2,95 kg | Weight |
Mounting dimensions
J | 159 mm | Distance fixing bore |
N | 20 mm | Width (slot) |
N1 | 25 mm | Length (slot) |
Dimensions
H | 57,2 mm | Distance shaft axis |
A | 60 mm | Width (base) |
H1 | 21 mm | Heigth (base) |
B1 | 55 mm | Locking collar total width |
Q | M6 | Connection thread for lubrication |
Additional information
P210 | Housing | |
UK210 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Housing clearance | J7 | Normal swivel torque |