Select a different country or region to see content for your location.
United States
05:33:23 GMT+0000 (Coordinated Universal Time)


UCP207-21
Plummer block housing unit
Plummer block housing units UCP, cast iron housing, with long base, radial insert ball bearing with grub screws in inner ring, RSR seals
Preferred product


Main Dimensions & Performance Data
d | 33,338 mm | Bore diameter |
L | 167 mm | Length total |
H2 | 93 mm | Height |
Cr | 27.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
Cur | 800 N | Fatigue load limit, radial |
≈m | 1,619 kg | Weight |
Mounting dimensions
J | 127 mm | Distance fixing bore |
N | 17 mm | Width (slot) |
N1 | 21 mm | Length (slot) |
Dimensions
H | 47,6 mm | Distance shaft axis |
A | 48 mm | Width (base) |
H1 | 18 mm | Heigth (base) |
B | 42,9 mm | Width |
S1 | 25,4 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
P207 | Housing | |
UC207-21 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Housing clearance | J7 | Normal swivel torque |