Select a different country or region to see content for your location.
United States
00:57:44 GMT+0000 (Coordinated Universal Time)



TSHE60-XL-N
Stehlagergehäuseeinheit
Stehlager-Gehäuseeinheiten TSHE, Graugussgehäuse, Spannlager mit Exzenterspannring, T-Dichtung
Preferred product


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
L | 150 mm | Length total |
H2 | 140 mm | Height |
≈m | 4,21 kg | Weight |
Mounting dimensions
J | 118 mm | Distance fixing bore |
K | M16 | Thread fixing bore |
Dimensions
H | 69,9 mm | Distance shaft axis |
A | 60 mm | Width (base) |
A1 | 42 mm | Width (head) |
Q | M6 | Connection thread for lubrication |
B1 | 77,9 mm | Locking collar total width |
S1 | 46,9 mm | Distance of raceway to locking collar |
Additional information
SHE12 | Housing | |
GE60-XL-KTT-B | Bearing designation | |
KASK12 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Nuteinstich | N | Gusseisengehäuse mit Unterschnittschlitz für Endkappen |
Material | GG | Grauguss |