Select a different country or region to see content for your location.
United States
16:36:46 GMT+0000 (Coordinated Universal Time)



TSHE50-XL-N
Stehlagergehäuseeinheit
Stehlager-Gehäuseeinheiten TSHE, Graugussgehäuse, Spannlager mit Exzenterspannring, T-Dichtung
Replaces
TSHE50-N
Preferred product


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
L | 135 mm | Length total |
H2 | 115 mm | Height |
≈m | 2,47 kg | Weight |
Mounting dimensions
J | 101,6 mm | Distance fixing bore |
K | M16 | Thread fixing bore |
Dimensions
H | 57,2 mm | Distance shaft axis |
A | 54 mm | Width (base) |
A1 | 34 mm | Width (head) |
Q | M6 | Connection thread for lubrication |
S1 | 38,2 mm | Distance of raceway to locking collar |
Additional information
SHE10 | Housing | |
GE50-XL-KTT-B | Bearing designation | |
KASK10 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Nuteinstich | N | Gusseisengehäuse mit Unterschnittschlitz für Endkappen |
Material | GG | Grauguss |
Recently viewed products