Select a different country or region to see content for your location.
United States
13:45:25 GMT+0000 (Coordinated Universal Time)



RASEA25-XL-N
Plummer block housing unit
Plummer block housing units RASEA, cast iron housing, radial insert ball bearing with adapter sleeve, R seals
Replaces
RASEA25-N
Preferred product


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
L | 130 mm | Length total |
H2 | 70 mm | Height |
≈m | 0,67 kg | Weight |
Mounting dimensions
J | 102,5 mm | Distance fixing bore |
N | 11 mm | Width (slot) |
N1 | 19 mm | Length (slot) |
Dimensions
H | 36,5 mm | Distance shaft axis |
A | 36 mm | Width (base) |
A1 | 21 mm | Width (head) |
H1 | 14,5 mm | Heigth (base) |
B1 | 28 mm | Locking collar total width |
S1 | 20,5 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
ASE05 | Housing | |
GSH25-XL-2RSR-B | Bearing designation | |
KASK05 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Groove | N | Cast iron housing with undercut slot for end caps |
Recently viewed products