Select a different country or region to see content for your location.
United States
01:06:06 GMT+0000 (Coordinated Universal Time)



PASE15-XL
Plummer block housing unit
Stehlager-Gehäuseeinheiten PASE, Graugussgehäuse, Spannlager mit Exzenterspannring, P-Dichtung
Replaces
PASE15
Preferred product


Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
L | 125 mm | Length total |
H2 | 57 mm | Height |
≈m | 0,44 kg | Weight |
Mounting dimensions
J | 95 mm | Distance fixing bore |
N | 11 mm | Width (slot) |
N1 | 19 mm | Length (slot) |
Dimensions
H | 30,2 mm | Distance shaft axis |
A | 30 mm | Width (base) |
A1 | 18 mm | Width (head) |
H1 | 10 mm | Heigth (base) |
B1 | 28,6 mm | Locking collar total width |
S1 | 22,1 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
ASE03 | Housing | |
GRAE15-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Recently viewed products