Select a different country or region to see content for your location.
United States
22:00:38 GMT+0000 (Coordinated Universal Time)



LASE20-XL-N
Plummer block housing unit
Plummer block housing units LASE, cast iron housing, radial insert ball bearing with eccentric locking collar, L seals
Replaces
LASE20-N
Preferred product
Product information


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
L | 130 mm | Länge gesamt |
H2 | 64 mm | Höhe |
≈m | 0,63 kg | Weight |
Mounting dimensions
J | 97,5 mm | Distance fixing bore |
N | 11 mm | Breite (Langloch) |
N1 | 19 mm | Länge (Langloch) |
Dimensions
H | 33,3 mm | Distance shaft axis |
A | 32 mm | Breite (Fuß) |
A1 | 19 mm | Breite (Kopf) |
H1 | 14,5 mm | Höhe (Fuß) |
B1 | 43,7 mm | Breite über Spannelement |
S1 | 26,6 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
ASE04-FA125 | Gehäuse | |
GE20-XL-KLL-B | Bearing designation | |
KASK04 | Schutzkappe |
Temperature range
Tmin | -40 °C | Betriebstemperatur min. |
Tmax | 180 °C | Betriebstemperatur max. |
Downloads:
Your current product variant
Material | GG | Grauguss |
Nuteinstich | N | Gusseisengehäuse mit Unterschnittschlitz für Endkappen |