Select a different country or region to see content for your location.
United States
10:51:16 GMT+0000 (Coordinated Universal Time)


NTS64/290
Sealing ring
Labyrinth seals NTS, sealing for SNS-housing, non-contacting sealing.

Hauptabmessungen und Leistungsdaten
d | 290 mm | Wellendurchmesser |
b | 42 mm | Breite |
g | 5,5 mm | Überstand Gehäuse |
da | 334,4 mm | Außendurchmesser |
≈m | 5,4 kg | Weight |
Downloads:
Recently viewed products